Emergency Bulkheads


i-P65+ high bay LED bulkhead emergency light

Emergency Lighting


Product number: See product numbers section below for full details

The i-P65+ combines the performance of a traditional High Bay emergency luminaire with the aesthetics of the i-P65 to create a new robust and multi-functional luminaire range.

i-P65+ provides a highly superior alternative to traditional Twin Spot projectors which are not well suited for large open areas. The i-P65+ has far greater performance for the escape route also. The i-P65+ range is available with either a Die-cast Aluminium or high-impact Polycarbonate base. This coupled with the IP65 rating make it an ideal product for industrial applications but its aesthetic appearance also lends itself to more commercial applications where a higher level of emergency illumination is required i.e. high risk task areas The i-P65+ range is split into two variants with a mid-bay solution for low to medium mounting and a high-bay solution for mounting up to 34m.


Find out more Customer support

Key Features

  • 60,000 hour maintained operation L80
  • Mid-bay and high-bay variants allow the luminaire to be tailored to the application and reduces overall cost of ownership by reducing number of luminaires required
  • Weatherproof IP65 ingress protection suitable for outdoor and wet environments
  • Suitable for high risk task areas and specific locations as defined in EN1838 and BS 5266 respectively
  • Polycarbonate and Die-cast Aluminium variants available
  • Tamper resistant diffuser for increased safety
  • Self-contained, slave, self-test and addressable testing options available
  • Robust IK08 rated design
  • i-P65+ is also suitable for meeting the following requirements:
    • Areas which require increased illumination as detailed in BS 5266 & BS EN 1838.
    • Areas with a requirement of 10.8 lux according to NFPA 101

 

Specifications

Lamp options

• 6.5W high power white LED
• 60,000 hours @ L80 in maintained operation

Materials

• Base variants– Impact resistant polycarbonate & die-cast Aluminium, finished in white powder coated paint
• Diffuser – Clear polycarbonate
• Battery - NiCd (Self-Contained version)

Installation Notes

• Suitable for ceiling mounting
• Suitable for mounting heights of 2-34m
• Single BESA entry drill-out on rear
• 20mm conduit entry to each end and three laterally on one side
• Direct screw fix option, with fixing holes outside of the IP rated area for improved ingress protection
• 4 Pole screwless terminal block, accommodating 2 x 1.5mm² solid or stranded wiring
• Diffuser retained by allen key security screws   

Options

• Self-Contained – Can be operated in maintained or non-maintained mode
• Intellem self-test
• CGLine+ addressable test system
• Central battery slave versions
• Easicheck slave addressable test versions
• CEAG slave versions

Reflector options

• Dependent on the application, an optic or reflector variant is available to best suit project requirements.
• The wide-beam optic ‘L’ variant provides a square light distribution. It is most suitable for illuminating open areas
• The narrow-beam reflector ‘H’ variant is especially suitable for escape route illumination

Specification

To specify state: Self-Contained – High output high performance IP65 rated self-contained luminaire complete with NiCd battery, control gear and purpose designed optic/reflector suitable for medium and high level mounting heights. Impact resistant polycarbonate base and heavy duty clear diffuser as i-P65+ part number _______________

Slave – High output high performance IP rated slave luminaire complete with control gear and purpose designed optic/reflector suitable for medium and high level mounting heights. Impact resistant polycarbonate base and heavy duty clear diffuser as i-P65+ part number _______________

Downloads

  • IP65+ Datasheet

    (127.8 kB)

    Download
  • I-P65+ Installation Guide

    (248.1 kB)

    Download
  • IP65+ LDT Files (ZIP folder)

    (66.9 kB)

    Download
  • I-P65+ BIM files

    (809 kB)

    Download

Product Numbers

System Mode Cat No Weight (kg)
Self-contained High Bay
Self-Contained 3Hr (Polycarbonate) IP65PHP3H 1.85
Self-Contained 3Hr (Aluminium) IP65PHA3H 2.25
Self-Contained 3Hr Intellem self-test (Polycarbonate) IP65PHP3HIS 1.85
Self-Contained 3Hr Intellem self-test (Aluminium) IP65PHA3HIS 2.25
Self-Contained 3Hr CGLine+ (Polycarbonate) IP65PHP3HCGL 1.85
Self-Contained 3Hr CGLine+ (Aluminium) IP65PHA3HCGL 2.25
Self-contained Mid Bay
Self-Contained 3Hr (Polycarbonate) IP65PLP3H 1.85
Self-Contained 3Hr (Aluminium) IP65PLA3H 2.25
Self-Contained 3Hr Intellem self-test (Polycarbonate) IP65PLP3HIS 1.85
Self-Contained 3Hr Intellem self-test (Aluminium) IP65PLA3HIS 2.25
Self-Contained 3Hr CGLine+ (Polycarbonate) IP65PLP3HCGL 1.85
Self-Contained 3Hr CGLine+ (Aluminium) IP65PLA3HCGL 2.25
230VAC Slave High Bay
230V AC Mains Slave (Polycarbonate) IP65PHP230 1.25
230V AC Mains Slave (Aluminium) IP65PHA230 1.65
230V AC Mains Easicheck Slave (Polycarbonate) IP65PHP230EC 1.25
230V AC Mains Easicheck Slave (Aluminium) IP65PHA230EC 1.65
230VAC Slave Mid Bay
230V AC Mains Slave (Polycarbonate) IP65PLP230 1.25
230V AC Mains Slave (Aluminium) IP65PLA230 1.65
230V AC Mains Easicheck Slave (Polycarbonate) IP65PLP230EC 1.25
230V AC Mains Easicheck Slave (Aluminium) IP65PLA230EC 1.65
CEAG High Bay
230V CEAG Slave (Polycarbonate) IP65PHPCGS 1.25
230V CEAG Slave (Aluminium) IP65PHACGS 1.65
CEAG Mid Bay
230V CEAG Slave (Polycarbonate) IP65PLPCGS 1.25
230V CEAG Slave (Aluminium) IP65PLACGS 1.65
Accessories
Mounting bracket for Chain Suspension/Trunking Systems etc. IP65PSUSPB 0.4

Contact Information

Customer Service

Eaton Electrical Systems Ltd.
Wheatley Hall Road
Doncaster
South Yorkshire
DN2 4NB