Self Contained

The simplest and quickest emergency lighting solution, operating and containing batteries independently

Award winning AS2293 certified self contained emergency lighting

Utilising the latest in LED and lithium battery technologies, Eaton’s award-winning range of self-contained emergency lighting luminaires delivers the highest levels of efficiency and performance as demanded by the market.

Our comprehensive portfolio of AS2293 certified products, from high-end architectural exit signs to rugged and weatherproof fittings for commercial and industrial applications, ensures that we can meet the requirements of your next project.

Exit lights

CrystalWay

CrystalWay

CrystalWay is an exclusive scape sign panel luminaire with LED light guide technology and automatic test for reduced inspection resource.

Featuring a concise design with highly transparent frame and replaceable inner screen-printed pictograms its suitable for a wide range of applications.

View Datasheet

GuideLed

GuideLed

GuideLED is a LED self contained luminaire with automatic testing for reduced inspection effort. Designed to be used universally across maintained and non-maintained the GuideLED has a single point installation/connection to the CGLine+ monitoring system.

Due to a low connected load and use of LEDs the GuideLed offers both low operating costs and minimal maintenance effort.

View Datasheet

KELD Kwiklite & KLEDE Kwiklite

KELD Kiwklite & KLEDE Kwiklite

The New Generation Kwiklite offers one of the highest classifications in today’s market, and provides a solution to most applications.

A unique combination of a powerful down light and evenly illuminated exit panel provides an exceptionally high level of threshold light over the surrounding floor area, minimising the quantity of additional emergency luminaires required. Applications include but are not limited to commercial offices areas, hospitals and shopping centres.

View Datasheet

EXM-LED Exlite

EXM-LED Exlite

Exlite is designed specifically to provide exceptional performance, stunning uniformity and low energy usage.

Exlite is available as either a wall or ceiling mount one box solution exit that is guaranteed to provide a solution in wall or ceiling mount applications where cost of ownership coupled with aesthetic appearance are a major consideration. Applications include: commercial offices areas,restaurants, hospitals, shopping centres.

View Datasheet

Velos

Velos

Velos, with class leading performance and attractive modern styling, utilises cutting edge materials and LED light source providing a functional yet stylish emergency exit sign. Velos uses the latest innovations in plastic material to provide superior luminance across the face of the legend and provides improved visibility in low level light situations (high level smoke).

Velos incorporates an intelligent technology that monitors the LEDs light source, upon failure of an LED the remaining LED light output is increased to maintain luminance on the legend. Velos is ideally suited to a wide rage of applications where aesthetics coupled with performance are required.

View Datasheet

Jumbo LED

Jumbo LED

Traditionally styled, LEX is a large format exit sign that is ideally suited to large, open plan areas, such as shopping malls and warehouse. Robustly constructed, the luminaire features a screw fixed frame that retains the legend panel securely.

Applications include large scale environments such as:- exhibition and entertainment centres, warehouse and factories.

View Datasheet

Emergency lights (luminaires)

Vistral

Vistral

Equally at home in prestigious installation and commercial interiors, Vistral is an ultra low profile luminaire with a stylish design. The luminaire has a maximum depth of only 50mm and appears even slimmer thanks to an elegantly curved upper gallery, which also incorporates the efficient clear fresnel lens.

View Datasheet

ZCC4

ZCC4

The ZCC4 contractor’s choice emergency floodlight is the ideal choice when simple installation coupled with reasonable cost is required. Contemporary round corner styling, designer white finish, and consistent family appearance enables the ZCC4 to blend with any decor. The components are injection moulded from tough polycarbonate materials which resist discoloration due to age and ultraviolet radiation.

View Datasheet

UFO-LED

UFO-LED

Available as recessed or surface mount the UFO LEDs is a stylish, modern and easy to install non maintained luminaire suitable for both new and retrofit applications.

LED technology offers new possibilities for emergency lighting, allowing luminaires to be more discreet, use less energy, have a lower environmental impact and require dramatically less maintenance than before.

View Datasheet

Gemini Junior AU

Gemini Junior AU

The LED Twinspot combines flexibility and ease of installation, with a steel enclosure and removable front access door, wall mounting option and multidirectional swivel and turn polycarbonate lamp heads.

This competitive beam projector is suitable for a wide variety of installations, and is an excellent choice for factory and high ceiling applications. Lamp heads have a multi-directional swivel and tilt facility ensuring that exactly the right aiming angle is achieved.

View Datasheet

Automatic monitoring

Enhanced safety and reduced cost with efficient monitoring and testing