Centrally Powered

Safe and dependable emergency lighting systems ideal for larger commercial buildings

Eaton supply and test systems to ensure a safe and dependable energy supply, in addition to monitoring the connected exit sign luminaires and escape luminaires

Centrally powered systems ensure a safe and dependable energy supply, in addition to monitoring the connected exit sign luminaires and escape luminaires. The continuing development of the CEWA GUARD monitoring system has led to the invention of Eaton´s STAR technology. Providing the ability to implement different switching modes in one and the same circuit, and the switching mode of each individual luminaire be re-programmed at any time.


Central systems and substations

ZB-S

As well as providing a dependable supply of power (230V AC/220 V DC) to safety and exit luminaires, the central battery system ZB-S tests itself automatically and individually monitors each CG-S luminaire (up to 20 per circuit), and it does all this using the power supply cable alone.

The control module with its non-volatile program memory and large graphic display monitors controls the central battery system. Automatically testing all functions of the devices and emergency luminaires connect, reporting faults as they occur.

  • Shortened inspection effort due to CEWA GUARD technology; automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditures by STAR-technology; freely programmable mixed operation of the switching modes per luminaire in one circuit
  • Less installation costs as no data line is required to the luminaires
  • Automatic luminaire search function
  • Plain text display on the control module down to the last luminaire
  • Flexible data storage for test log and system configuration with memory card
  • Modular charging technology in the range of 5.5 to 1,000 Ah
  • Energy-saving and increased service life via alternating switching of the charging modules as well as optimised efficiency
Find Out More

LP-STAR

LP-STAR is especially recommended for smaller installations or where a distributed system is preferred. In addition the technology lends itself to specialist applications where access to light fittings for maintenance purposes may be restricted or problematic.

  • No forced ventilation required due to the closed form and low capacity of batteries
  • Additional safety even in case of fire due to the decentralised arrangement of systems
  • Simple operation and commissioning based on a smart programming and operating plan
  • Shorter inspection time using the CEWA GUARD technology, automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation costs due to the STAR technology, freely programmable mixed operation of switching modes per luminaire in a single circuit without an additional data cable
  • Standard eight digital 230 V input channels for switching each luminaire separately, for example, freely programmable
  • Plain text display at the control module for all luminaires
  • Automatic luminaire search function
Find Out More

Software

CGVision

The high performance CGVision visualisation software controls and monitors even large-scale safety lighting systems with maximum reliability.

The monitoring tool for really large-scale tasks: up to 480 individual emergency lighting systems with over one million light points can be kept in view on a monitor in the control room.

With larger buildings in particular such as airports, universities, museums, sports centres and industrial facilities, the software is the ideal tool for optimal and therefore also economical operation of the complete emergency lighting.

Find Out More

Exit Lights and Signs

CrystalWay 19022 CG-S

Crystal Way emergency exit sign is the new standard in high quality, aesthetic exit sign luminaires. It brings together a range of flexible mounting options and a modern yet discreet design perfectly suited to modern office buildings or other commercial buildings where a high end aestheticsis required.

The clear frame and low profile allows seamless integration into the surrounding architecture and is perfect for any size of project.

View Datasheet

Luminaires

Contact Us

Our experts are on hand to discuss the specific needs of your project.